IESNA:LM-63-2002
[TEST]P951060
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25194
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2956 3701.2 4374.9 4896.4 5321.7 5562.2 5675.4 5715.7 5919.9 6356.8
7078.6 7990.3 8887.6 9604.2 10231 10803.3 11164.8 11257.1 11034.8 10471.6
9335 7369.9 6083.7 5095.4 4035.5 2839 1866.2 1308.3 1020.9 881.7
799.8 672.4 569.6 197.7 96.2 15.6 0
2956 3727.2 4407.4 4938 5328.2 5592.2 5727.4 5765.1 5934.2 6328.2
6995.4 7888.8 8769.3 9510.6 10143.9 10716.1 11145.3 11300.1 11158.3 10681
9731.6 7916.1 6329.5 5315.1 4268.2 3095.2 2035.3 1373.3 1053.4 913
807.6 682.8 574.8 244.5 102.7 19.5 0
2956 3694.7 4361.9 4897.7 5315.1 5618.2 5785.9 5857.5 5990.1 6343.8
6912.2 7705.5 8550.8 9296 9898.1 10379.3 10830.6 11050.4 10994.4 10613.4
9850 8602.8 6857.5 5640.3 4601.2 3464.5 2313.6 1537.2 1136.6 944.2
833.6 725.7 621.6 474.7 241.9 28.6 0
2956 3694.7 4342.4 4876.9 5323 5665 5893.9 6013.5 6138.4 6411.5
6834.1 7449.3 8180.2 8881.1 9445.5 9908.5 10297.4 10612.1 10696.6 10571.8
10112.7 9260.9 8064.4 6648.2 5315.1 4130.4 2888.4 1849.3 1261.5 959.8
828.4 719.2 613.8 489 343.3 134 0
2956 3585.5 4213.6 4762.4 5233.2 5649.4 5981 6200.8 6341.2 6557.1
6908.3 7359.5 7943.5 8537.8 9072.3 9532.7 9907.2 10240.1 10476.8 10540.6
10414.4 10026.9 9275.2 8138.5 6810.7 5454.3 4064.1 2679 1682.8 1128.8
860.9 764.7 664.6 507.2 342 106.6 0
2956 3528.3 4095.3 4629.8 5124 5581.8 5997.9 6326.9 6550.6 6760
7022.7 7399.9 7836.8 8355.7 8878.5 9398.7 9840.9 10186.8 10448.2 10664.1
10831.9 10776 10540.6 10006.1 9082.7 7886.2 6347.7 4867.8 3273.4 2021
1310.9 896 649 392.8 197.7 52 0
2956 3419 3911.9 4415.2 4904.2 5384.1 5847.1 6259.3 6601.3 6875.7
7154.1 7458.4 7792.6 8208.8 8686 9227.1 9783.7 10320.8 10796.8 11215.5
11596.6 12015.3 12203.9 12320.9 12294.9 11764.3 10751.2 9137.3 7001.9 4742.9
2737.6 1421.4 725.7 418.8 204.2 70.2 0
2956 3335.8 3731.1 4162.9 4610.3 5032.9 5486.8 5927.7 6351.6 6726.2
7100.7 7448 7762.7 8102.1 8458.5 8840.8 9284.3 9786.3 10335.1 10917.7
11553.7 12466.6 13204 13654 14166.4 14537 14585.1 14087 12791.7 10695.3
7792.6 5029 2563.3 1045.6 373.2 72.8 0
2956 3186.2 3464.5 3787.1 4140.8 4515.3 4896.4 5273.5 5646.8 6030.4
6432.3 6804.2 7208.7 7631.3 8070.9 8511.8 9000.8 9549.6 10156.9 10844.9
11648.6 12867.2 14076.6 14905 15962.4 17206.9 18538.6 19426.9 19237 17448.8
13767.1 8925.3 3785.8 1156.1 364.1 75.4 0
2956 3160.2 3437.2 3733.7 4068 4421.7 4783.2 5143.5 5499.8 5861.4
6217.7 6587 6977.2 7399.9 7836.8 8290.7 8795.3 9353.2 9977.4 10688.8
11491.2 12781.3 13999.9 14897.2 16027.4 17383.8 18837.8 19763.7 19588.1 17686.8
13685.2 8368.7 3207 885.6 286.1 65 0
2956 3061.4 3204.4 3396.9 3629.7 3883.3 4139.5 4408.7 4687 4967.9
5251.4 5544 5839.2 6151.4 6486.9 6841.9 7232.1 7674.3 8207.5 8816.1
9557.4 10735.6 11629.1 12510.8 13586.3 14880.3 16095 16621.7 16071.6 13973.9
10315.6 5741.7 1655.5 347.2 115.7 26 0
2956 2988.6 3069.2 3184.9 3344.9 3517.9 3706.4 3900.2 4096.6 4306
4510.1 4706.5 4909.4 5111 5324.3 5549.2 5785.9 6073.3 6406.3 6838
7462.3 8237.4 8765.4 9355.8 10062 10831.9 11357.3 11173.9 10255.8 8533.9
6163.1 3153.7 1028.7 306.9 105.3 24.7 0
2956 2923.5 2935.2 2988.6 3075.7 3165.4 3283.8 3400.8 3516.6 3637.5
3742.8 3837.8 3917.1 3989.9 4040.7 4073.2 4105.7 4127.8 4164.2 4248.7
4451.6 4571.3 4593.4 4637.6 4706.5 4768.9 4598.6 4058.9 3289 2437.1
1656.8 939 470.8 199 96.2 33.8 0
2956 2787 2686.8 2634.8 2629.6 2650.4 2685.5 2724.5 2751.9 2768.8
2767.5 2735 2684.2 2612.7 2517.8 2402 2262.9 2118.5 1985.9 1862.3
1734.9 1621.7 1526.8 1448.8 1381.1 1312.2 1226.4 1110.6 950.7 736.1
535.8 394.1 273.1 175.6 100.1 28.6 0
2956 2660.8 2477.5 2396.8 2377.3 2394.2 2430.6 2469.7 2489.2 2484
2456.6 2408.5 2338.3 2251.2 2149.7 2045.7 1937.7 1829.8 1723.2 1606.1
1487.8 1381.1 1303.1 1256.3 1238.1 1240.7 1238.1 1201.7 1111.9 962.4
732.2 504.6 353.7 232.8 115.7 26 0
2956 2562 2340.9 2253.8 2257.7 2307.1 2361.7 2396.8 2399.4 2376
2330.5 2265.5 2188.7 2100.3 2006.7 1914.3 1816.8 1714.1 1608.7 1511.2
1437.1 1373.3 1330.4 1303.1 1279.7 1252.4 1209.5 1165.2 1110.6 1023.5
890.8 699.7 459.1 253.6 120.9 26 0
2956 2467.1 2239.5 2180.9 2217.4 2285 2338.3 2364.3 2353.9 2313.6
2251.2 2177 2091.2 2006.7 1916.9 1829.8 1770 1698.5 1608.7 1537.2
1489.1 1425.3 1325.2 1245.9 1193.9 1143.1 1091.1 1039.1 992.3 949.4
898.6 816.7 668.5 512.4 300.4 72.8 0
2956 2413.7 2186.1 2153.6 2216.1 2281.1 2334.4 2350 2325.3 2261.6
2184.8 2097.7 2004.1 1920.8 1849.3 1809 1760.9 1711.5 1663.3 1556.7
1461.8 1386.3 1310.9 1240.7 1167.8 1104.1 1041.7 984.5 924.7 855.7
788.1 727 637.2 550.1 384.9 149.6 0
2956 2368.2 2152.3 2148.4 2217.4 2279.8 2326.6 2331.8 2294.1 2225.2
2138 2041.8 1956 1876.6 1823.3 1777.8 1719.3 1639.9 1569.7 1485.2
1420.1 1347.3 1275.8 1210.8 1156.1 1100.2 1040.4 979.3 907.7 828.4
741.3 664.6 565.7 427.9 283.5 118.3 0
2956 2342.2 2135.4 2147.1 2222.6 2283.7 2325.3 2317.5 2269.4 2187.4
2086 1991.1 1910.4 1849.3 1820.7 1751.8 1645.1 1521.6 1472.2 1430.6
1356.4 1299.2 1249.8 1177 1122.3 1079.4 1023.5 957.2 877.8 790.7
695.8 654.2 563.1 368 267.9 163.9 0
2956 2337 2125 2148.4 2223.9 2286.3 2324 2313.6 2255.1 2162.7
2060 1966.4 1887 1849.3 1805.1 1718 1561.9 1459.2 1433.2 1382.4
1317.4 1247.2 1180.9 1130.1 1098.9 1071.6 1020.9 958.5 883 795.9
703.6 727 580 387.5 295.2 109.2 0
2956 2337 2123.7 2152.3 2225.2 2287.6 2322.7 2317.5 2260.3 2164
2060 1965.1 1885.7 1850.6 1801.2 1712.8 1550.2 1460.5 1439.7 1381.1
1313.5 1236.8 1182.2 1114.5 1105.4 1071.6 1019.6 958.5 888.2 794.6
706.2 716.6 498.1 400.6 291.3 105.3 0
